alert icon

Internet Explorer 8および9は、本ウェブサイトの動作確認環境の対象外となります。 その他のブラウザを使用してください。

メッセージを閉じる hide icon

KEVシリーズ・レギュレーター

Maximize Uptime and Minimize Disruption with the Swagelok KEV Regulator

The Swagelok KEV Regulator responds to changes in operator inputs, ambient temperatures, and other operating conditions for consistent, reliable performance.


Fluctuating Operator Inputs

Prevent shutdowns due to overheating caused by fluctuating operator inputs with the embedded temperature sensor.

​

Ambient Conditions Change

Help prevent blown fuses and overheating with the embedded thermal switch that automatically resets when ambient conditions change.

​

Integral Control

Ensure uninterrupted operation with integral control that enables quick response to deviations from system conditions.


Find your local Swagelok expert

Explore these related resources