alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Swagelok Process Interface Valves

Provides a smooth transition from process to instrumentation systems in a single, compact assembly.

Click Here

Swagelok® Alloy 400 Fittings

Approved by the U.S. Navy for the use on surface ships.

Click Here

Reliable pressure control is essential.

Swagelok Cambridge has regulators to fit any situation.

Click Here

Swagelok delivers consistent technical support, supply and installation for naval and marine applications from design through to build and commissioning. Our fluid system components have a global reputation for supporting critical shipbuilding system integrity, where robust products with long service life and reliable performance are essential to maximizing uptime and performance.

Swagelok holds a variety of maritime certificates from organizations such as: Lloyd's register, Det Norske, United State Department of the Navy, American Bureau of Shipping (ABS) and Nippon Kaiji Kyokai. The U.S. Navy has approved stainless steel Swagelok tube fittings as fire-hardened fittings for use on surface ships based on testing to ASTM F1387.


Fittings

Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to- install, disassemble and reassemble form. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes.

Click Here

Swagelok Company has qualified the Swagelok® alloy 400 fitting product line in sizes from 1/8 to 1/2 in. pipe and 1/4 to 1 in. tubing based on ASTM F1387, “Standard Specification for Performance of Piping and Tubing Mechanically Attached Fittings” and received U.S. Navy approval for use on surface ships.

Click Here

VCO® O-Ring Face Seal Fittings are engineered for rapid assembly in pipe, tube, and welded systems for general industry, high-pressure, high-purity, and critical vacuum applications. VCO fittings install easily in limited spaces, with no axial clearance required.

Click Here

With burr-free internal surfaces and smooth thread flanks, Swagelok pipe fittings are precision manufactured to provide optimum sealing, minimize galling, and provide consistently tight-fitting installations.

Click Here

Swagelok offers weld fittings in a variety of materials, sizes, and shapes to suit any industrial or high-purity application. Permanent, high-integrity connections provide strength and reliability in a range of alloys to meet your requirements for quality and corrosion-resistance.

Click Here


Valves

Swagelok process interface valves provide a smooth transition from process to instrumentation systems in a single, compact assembly. Benefits include fewer leak points and reduced size and weight compared to traditional systems.

Click Here

With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 3-piece process/instrumentation 60 series ball valves are designed for reliability and low maintenance.

Click Here


Regulators

The RS series pressure-reducing regulators are suitable for most gases and liquids. The RS series regulators feature various poppet designs, a choice of sensing types (diaphragm or piston), and seat and seal materials to accommodate a variety of pressure, temperature, and flow conditions.

Click Here

The LRS and LPRS series are low pressure, high-accuracy versions of the RS series regulators.

Click Here

These pressure-reducing, dome-loaded and air-loaded regulators are suitable for most gases and liquids, including acids and oils.

 

Click Here


Quick Connects

PTFE-Sealed Quick-Connects are suitable for hazardous chemical applications, these quick-connects minimize spillage and air inclusion in harsh or corrosive environments.

Click Here

Instrumentation Quick-Connects enable quick, easy connection with push-to-connect coupling designed for instrumentation.

Click Here

Full-Flow Quick-Connects offer unrestricted flow for transfer, drain, and vent systems.

Click Here

Miniature Quick-Connects enable fast, easy connections in small sizes.

Click Here


Hoses

Provides reliable operation for applications requiring flexibility and chemical compatibility. Optional static-dissipative, carbon-black filled core (N series). Custom hose lengths and end connections are available.

Click Here

Learn more about our products and services