alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Hydrogen fuel cell and natural gas on-vehicle fluid systems and the infrastructure used to fuel them require high-integrity system components that effectively contain high-pressure, small-molecule gases. We provide OEMs with high-performance Swagelok® fluid system products specifically engineered for the toughest challenges in the specialty fuels markets. Our stainless-steel components are designed to deliver the seal tightness, grip strength, thermal performance, corrosion resistance, ductility, and ease of assembly needed to make alternative-fuel vehicles and infrastructure viable. They are also backed by the Swagelok Limited Lifetime Warranty.


Fittings

Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to- install, disassemble and reassemble form. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes.

Click Here

The simple two-piece design of the Swagelok patented medium-pressure tube fittings and adapters consists of a female fitting body and preassembled cartridge containing the male nut and color-coded front and back ferrules on a disposable plastic arbor.

Click Here

Eliminate lengthy cone and thread fitting installation and associated maintenance with alternative solutions like Swagelok FK series fittings for medium-pressure applications. They reduce installation time and lower assembly and maintenance costs, while providing a more reliable and robust connection resulting in increased up-time.

Click Here

Cone and thread (C&T) connections provide dependable medium- and high-pressure performance. Cone & thread fittings can be manufactured to meet NACE MR0175/ISO 15156.

Click Here

A companion piece to Swagelok jacketed tubing, the Swagelok jacketed tube connector is designed to connect jacketed tubing systems while protecting tubing from external degradation in corrosive environments.

Click Here


Filters

TF series filters are available in a range of filter sizes with a choice of sintered and strainer elements— replaceable without removing the body from the system.

Click Here

Remove liquid or particulate contaminants with a horizontally-mounted Swagelok filter that can be maintained while still connected to your system.

Click Here


Regulators

Swagelok RHPS series offers accurate pressure control in gas and liquid systems. Every RHPS series pressure regulator has three common design components which include a Loading mechanism, sensing mechanism, and Controlling mechanism.

Click Here

At Swagelok Cambridge, we have the right regulators to fit almost any situation. Our K series pressure regulators can maintain pressure and minimize droop over a wide range of pressures and flows.

Click Here


Valves

The multipurpose AFS 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required.

Click Here

Built for compact, maximum flow-through for two-way and threeway service, the ball valve’s spring-loaded seats provide leak-tight integrity in both low- and high-pressure systems. The trunnion-style ball and bottom-loaded stem prevent blowout and enhance system safety.

Click Here

The IPT series needle valves are available in a variety of 2-way and 3-way configurations, straight and angle patterns.

Click Here

The advanced design of the Swagelok FKB series ball valve reduces seal wear and improves the reliability of connections across a full range of operating pressures and temperatures.

Click Here

Multipurpose SK series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications.

Click Here

Swagelok® Spring-and-poppet check valves are designed to allow fluids to flow in one direction only and are rated for use in medium- and high-pressure applications.

Click Here

PRV series relief valves are proportional safety relief valves that open when system pressure reaches the set pressure, and close when system pressure falls below the set pressure.

Click Here


Measurement Devices

Swagelok pressure gauges are manufactured in accordance with industry standards and are available with a variety of process connections, including Swagelok tube adapters.

Click Here

Swagelok pressure transducers provide accurate electronic pressure monitoring for industrial applications. Offered in a wide range of pressure ranges, process connections, electrical connectors, and output signals to support a wide range of customer requirements.

Click Here


Tubing

We manufacture and supply tubing designed to perform and meet the challenges of virtually any industry or application. So you can choose the right Swagelok tubing for your application and move forward with confidence, knowing you’ve purchased the finest components available for the heart of your fluid systems.

Click Here

For use with Swagelok FK series fittings, choose from heavy-wall annealed or Cold-drawn 1/8-hard tubing. Cold-drawn 1/8-hard is more robust and allows for reduced wall thickness and enhanced flow through the same diameter tube.

Click Here

Swagelok® jacketed tubing helps provide increased protection against galvanic and atmospheric corrosion. Swagelok insulated tubing is designed for use in applications such as steam supply, condensate return, and gas and liquid transport lines, where weatherproofing and energy conservation are important.

Click Here


Hoses

T series hose is commonly used where chemical compatibility and permeation resistance are desired. Select static-dissipative hose assemblies are approved to ECE R110.

Click Here

High-performance, multipurpose hose connects quickly and safely for hydraulic, natural gas, and other general industrial applications. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness.

Click Here

With a static-dissipative smooth-bore nylon core, the NG series is designed for use with natural gas where static dissipation is required. Custom-length single, twin, and vent hose assemblies are available.

Click Here

FX series hose is a convoluted 316L core stainless steel braided hose with a double braid outer layer of 321 stainless steel promoting hose pressure containment. A convoluted core allows for flexibility and limits kinking. It is commonly used in high-temperature vacuum and high-pressure corrosive environments or where permeation is undesirable.

Click Here


Watch our customer success stories:

 


Learn more about our products and services