alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

F Series—Fiber Braid

F series hose is commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections available. 

Features

  • Nonmetallic PTFE hose
  • Smooth-bore PTFE core
  • Fiber braid bonded to the core with a patent-pending process supports core to resist kinking
  • Optional carbon black-filled PTFE core is available for applications that require static dissipation
  • Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired
  • Custom hose lengths and end connections available

Specifications

   Collar 300 series SS
Nominal Hose Sizes 1/8 through 3/4 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges
 

Learn more about our products and services