T Series PTFE Hose
T Series—304 SS Braid Reinforcement
T series hose is commonly used where chemical compatibility and permeation resistance are desired. Select static-dissipative hose assemblies are approved to ECE R110. Standard and custom assemblies are available.
Features
- PTFE hose with permeation-resistant features
- Smooth-bore PTFE core
- Single braid layer of 304 stainless steel (316L SS and alloy 400 available) ensures hose pressure containment and protects the core from abrasion
- Optional carbon black-filled PTFE core is available for applications that require static dissipation
- Commonly used where chemical compatibility and permeation resistance is desired
- Standard and custom assemblies available
Specifications
| Nominal Hose Sizes | 1/4 through 1 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, female VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, SAE 37° (JIC) male flare fittings, sanitary flanges |