W Series PTFE Hose
W Series—Carbon Black-Filled, Fiber Braid, Insulating Wrap, 304 SS Braid Reinforcement, Silicone Cover
W series hose is commonly used where flexibility, chemical compatibility, and exterior insulating (hot/cold) cover are desired. Custom-length assemblies are available.
Features
- Silicone covered PTFE hose
- Smooth-bore, carbon black-filled PTFE core for applications that require static dissipation
- 304 stainless steel braid ensures hose pressure containment and protects the core from abrasion
- Silicone cover provides smooth, noncontaminating, easy- to- clean surface
- Commonly used where flexibility, chemical compatibility, and exterior insulating (hot/cold) cover are desired
- Custom hose lengths and end connections available
Specifications
| Materials |
|
| Collar | 300 series SS |
| Nominal Hose Sizes | 3/8 and 1/2 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, lap joint flanges |