alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Coreflex N Series—Carbon Black-Filled, Insulating Wrap, Aramid Fiber Braid

Features

  • Nonmetallic PTFE hose
  • Helical convoluted bore, carbon black-filled PTFE core for applications that require static dissipation
  • Internal insulating wrap eliminates need for external insulation in many applications
  • Aramid fiber braid aids pressure containment and maintains flexibility while reducing weight
  • Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired
  • Custom hose lengths and end connections available

Specifications

   Collar 300 series SS
Nominal Hose Sizes 3/8, 1/2, 3/4 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

 

Learn more about our products and services