C Series PTFE Hose
Coreflex C Series—300 Series SS Braid
Features
- Low-weight, highly flexible PTFE hose
- Helical convoluted bore PTFE core
- 300 series stainless steel braid ensures hose pressure containment and protects the core from abrasion
- Optional silicone cover provides smooth, noncontaminating, easy-to-clean surface
- Commonly used where high flexibility and chemical compatibility are desired
- Optional carbon black-filled PTFE core is available for applications that require static dissipation
- Custom hose lengths and end connections available
Specifications
| Collar | 300 series SS collar |
| End connections | 316 SS |
| Nominal Hose Sizes | 1/2 through 2 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |