Features
- 316 stainless steel materials
- Union-bonnet construction for safety
- Grafoil® packing for high temperature performance
- Swagelok® tube fitting, female NPT, and tube or pipe socket weld end connections
- Orifice of 0.250 in. (6.4 mm); flow coefficient (Cv) of 0.86
- Designed to be used in the fully open or fully closed position
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|