Gauge valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.
Features
- Stainless steel construction
- Nonrotating ball-tip and plug-tip stem designs
- Roddable (plug-tip design)
- Lagging extension body available for insulation clearance
- 1/2 and 3/4 in. male to 1/2 in. NPT female end connections
- 1/2 in. female gauge ports standard
- Schedule 160 pipe wall or heavier on valve inlet fitting for strength
- Bonnet lock plate standard
Specifications
| Type | Male to female NPT, lagging male to female NPT |
| Size | 1/2 and 3/4 in. |
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.