alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston

Your Authorized Swagelok Sales and Service Center

Pipe Fittings


With burr-free internal surfaces and smooth thread flanks, Swagelok pipe fittings are precision manufactured to provide optimum sealing, minimize galling, and provide consistently tight-fitting installations.

Specifications

   Types  NPT, ISO/BSP, SAE threads
   Sizes  1/16 to 1 in.
   Configurations Pipe nipples, adapter and gaskets, reducing bushing and reducers, couplings, elbows, tees, crosses, union ball joints, caps, and plugs

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

Pipe Thread Sealants

Always use a pipe thread sealant when assembling tapered threads. SWAK™ anaerobic pipe thread sealant, PTFE-FREE pipe thread sealant, and Swagelok® PTFE Tape are available.

Click Here