alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston

Your Authorized Swagelok Sales and Service Center

PTFE Core Hose
Smooth Bore


PTFE Core Hose Smooth Bore

Provides chemical compatibility, drainability, and precise flow control. Optional static-dissipative, carbon-black filled core, FDA-compliant and ECE R110 alternative fuel certified hoses for specialty applications. Custom hose lengths, hose covers, and end connections are available.

T Series—304 SS Braid Reinforcement

T series hose is commonly used where chemical compatibility and permeation resistance are desired. Select static-dissipative hose assemblies are approved to ECE R110. Standard and custom assemblies are available.

Features

  • PTFE hose with permeation-resistant features
  • Smooth-bore PTFE core
  • Single braid layer of 304 stainless steel (316L SS and alloy 400 available) ensures hose pressure containment and protects the core from abrasion
  • Optional carbon black-filled PTFE core is available for applications that require static dissipation
  • Commonly used where chemical compatibility and permeation resistance is desired
  • Standard and custom assemblies available

B Series—304 SS Braid Reinforcement

B series hose is commonly used where chemical compatibility is desired. Custom hose lengths and end connections are available.

Features

  • General purpose PTFE hose
  • Smooth-bore PTFE core
  • 304 stainless steel braid ensures hose pressure containment and protects the core from abrasion
  • Commonly used where chemical compatibility is desired
  • Custom hose lengths and end connections available

F Series—Fiber Braid

F series hose is commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections available

Features

  • Nonmetallic PTFE hose
  • Smooth-bore PTFE core
  • Fiber braid bonded to the core with a patent-pending process supports core to resist kinking
  • Optional carbon black-filled PTFE core is available for applications that require static dissipation
  • Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired
  • Custom hose lengths and end connections available

W Series—Carbon Black-Filled, Fiber Braid, Insulating Wrap, 304 SS Braid Reinforcement, Silicone Cover

W series hose is commonly used where flexibility, chemical compatibility, and exterior insulating (hot/cold) cover are desired. Custom-length assemblies are available.

Features

  • Silicone covered PTFE hose
  • Smooth-bore, carbon black-filled PTFE core for applications that require static dissipation
  • 304 stainless steel braid ensures hose pressure containment and protects the core from abrasion
  • Silicone cover provides smooth, noncontaminating, easy- to- clean surface
  • Commonly used where flexibility, chemical compatibility, and exterior insulating (hot/cold) cover are desired
  • Custom hose lengths and end connections available

X Series—Fiber Braid and 304 SS Braid Reinforcement

X series hose is commonly used where flexibility and chemical compatibility are is desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections are available.

Features

  • Highly flexible PTFE hose
  • Smooth-bore PTFE core
  • 304 stainless steel braid protects the core from abrasion and enhances hose pressure rating
  • Optional carbon black-filled PTFE core is available for applications that require static dissipation
  • Commonly used where flexibility and chemical compatibility are desired
  • Custom hose lengths and end connections available

S Series—Fiber Braid and 304 SS Braid Reinforcement, Silicone Cover

S series hose is commonly used where flexibility and chemical compatibility are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections are available.

Features

  • Highly flexible, silicone-covered PTFE hose
  • Smooth-bore PTFE core
  • Fiber braid bonded to the core with a patent-pending process supports core to resist kinking
  • 304 stainless steel braid protects the core from abrasion and enhances hose pressure rating
  • Silicone cover provides smooth, noncontaminating, easy to-clean surface and insulation from internal system fluid temperature extremes
  • Optional carbon black-filled PTFE core is available for applications that require static dissipation
  • Commonly used where flexibility and chemical compatibility are desired
  • Custom hose lengths and end connections available

PTFE Core Hose Convoluted

Provides reliable operation for applications requiring flexibility and chemical compatibility. Optional static-dissipative, carbon-black filled core (N series). Custom hose lengths and end connections are available.

Coreflex C Series—300 Series SS Braid

Features

  • Low-weight, highly flexible PTFE hose
  • Helical convoluted bore PTFE core
  • 300 series stainless steel braid ensures hose pressure containment and protects the core from abrasion
  • Optional silicone cover provides smooth, noncontaminating, easy-to-clean surface
  • Commonly used where high flexibility and chemical compatibility are desired
  • Optional carbon black-filled PTFE core is available for applications that require static dissipation
  • Custom hose lengths and end connections available

Coreflex N Series—Carbon Black-Filled, Insulating Wrap, Aramid Fiber Braid

Features

  • Nonmetallic PTFE hose
  • Helical convoluted bore, carbon black-filled PTFE core for applications that require static dissipation
  • Internal insulating wrap eliminates need for external insulation in many applications
  • Aramid fiber braid aids pressure containment and maintains flexibility while reducing weight
  • Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired
  • Custom hose lengths and end connections available

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!