alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Hoses and Flexible Tubing

When it comes to selecting the right hose for essential oil extraction you can count on Swagelok to meet your application needs. No matter if your extraction process uses CO2, ethanol or some form of hydrocarbon, Swagelok Cambridge is committed to helping you improve hose life and performance at your facility. We offer a wide variety of hoses that are designed for high flexibility, are chemical compatibility and limit kinkingSwagelok hoses are available in custom lengths, in diameters 2 inches and under, and with a wide variety of end connections.


Available Hose options for essential oil extraction

Provides chemical compatibility, drainability, and precise flow control. Optional static-dissipative, carbon-black filled core, FDA-compliant and ECE R110 alternative fuel certified hoses for specialty applications. Custom hose lengths, hose covers, and end connections are available./p>

Click Here

Convoluted 316L Stainless Steel Braided Hose is constructed of stainless steel for minimal permeation or absorption. The convoluted core allows for flexibility, and limits kinking. Available with a wide variety of end connections. Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments.

Click Here

Rubber Core Hose Rayon Fiber Reinforced Multi-Purpose push-on hose. Smooth-bore Buna N core. Internal fiber reinforcement enhances hose pressure rating and ensures connection retention. Buna N cover resists abrasion. Bulk hose and end connections available for field assembly; custom assemblies also available.

Click Here

High-performance, multipurpose hose connects quickly and safely for hydraulic, natural gas, and other general industrial applications. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Available with a variety of end connections; 1/4 to 1/2 in. hose available with ECE R110 alternative fuel certification.

Click Here



Learn more about our products and services