alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

7R and 8R Series
Nylon Hose

High-performance, multipurpose hose connects quickly and safely for hydraulic, natural gas, and other general industrial applications. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Available with a variety of end connections; 1/4 to 1/2 in. hose available with ECE R110 alternative fuel certification.

7R and 8R Series—Nylon Core

7R and 8R series hoses are designed for use in hydraulic applications where outgassing is a concern. Select 8R series hose assemblies are approved to ECE R110.

Features

  • High pressure SAE rated hoses for hydraulic pressing applications found in solventless extraction
  • Smooth-bore nylon core
  • Internal fiber reinforcement enhances hose pressure rating
  • Smooth black polyurethane cover is perforated to prevent blistering
  • Polyurethane cover resists abrasion
  • Select 8R series hose assemblies are approved to ECE R110
  • Designed for use in hydraulic applications where outgassing is a concern

Learn more about our products and services