Chemically resistant, translucent, PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications. The tubing's translucence lets you see media. Smooth inner wall for flow control and drainability.
Features
- Chemically resistant, translucent PFA flexible tubing
- Smooth-bore, perfluoroalkoxy (PFA) material
- PFA tubing material in accordance with ASTM D3307, Type II
- Flexible tubing commonly used where chemical compatibility is desired
- Designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings
- High purity, non-stick, and non-absorbent PFA tubing for ethanol and distillation systems
Specifications
| Sizes | |
|
| Fractional Tubing | 1/8 through 1 in. | |
| Metric Tubing | 6 through 12 mm | |