Push-to-connect coupling designed for instrumentation. Single-end or a double-end shutoff design to minimize drips. Suitable for sampling systems and test or calibration equipment when you require frequent connections, minimal air inclusion, and minimal spillage.
- Enable quick, easy connection with push-to-connect coupling designed for instrumentation
- Are offered with a single-end or a double-end shutoff design to minimize drips
- Are suitable for sampling systems and test or calibration equipment when you require frequent connections, minimal air inclusion, and minimal spillage
- Require just one O-ring seal in the stem insert, yet improves O-ring containment
- Retain the stem with a locking dog mechanism with a large contact area
- Fast & reliable make & break connections between hoses and vessels
Specifications
| End Connections | |
| Type | Swagelok® tube fitting, NPT, ISO/BSP tapered |
| Size | 1/8 to 1/2 in.; 6 to 12 mm |