alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Custom-made hoses assembled with
quick-connect end connections

  • Over 8 series of hose available
  • 4 different series of quick-connects
  • Hose core materials include: PTFE and PFA
  • Nominal hose sizes of 1/8” to 2”
  • Optional hose covers, tags, testing
  • Color-coded keyed quick-connects prevent accidental interchanging
  • Optional stem & body protectors safeguard quick-connects when not in use

  

 

Swagelok® Hoses

Swagelok® Quick Connects

Connect quickly and with confidence. Swagelok offers a variety of quick-connect fittings that enable quick, simple operation without twisting, turning, or wrenching.

Engineered to minimize spillage and air inclusion, our quick-connects are available in a wide range of configurations, stem and body connectors, including single-end shutoff and double-end shutoff models, and an array of end connections.


PTFE-Sealed Quick-Connects

  • Are suitable for hazardous chemical applications, these quick-connects minimize spillage and air inclusion in harsh or corrosive environments
  • Are chemically compatible with many substances
  • Have recessed seals for protection
  • Use a flush valve design

Full-Flow Quick Connects

  • Offer unrestricted flow for transfer, drain, and vent systems
  • Can have the O-ring replaced easily without disassembling the body
  • Have a variety of stem and body protector options
  • Are rated for a wide range of pressures and temperatures

Instrumentation Quick Connects

  • Enable quick, easy connection with push-to-connect coupling designed for instrumentation
  • Are offered with a single-end or a double-end shutoff design to minimize drips
  • Are suitable for sampling systems and test or calibration equipment when you require frequent connections, minimal air inclusion, and minimal spillage
  • Require just one O-ring seal in the stem insert, yet improves O-ring containment
  • Retain the stem with a locking dog mechanism with a large contact area

Miniature Quick Connects

  • Are suitable for hazardous chemical applications, these quick-connects minimize spillage and air inclusion in harsh or corrosive environments
  • Are chemically compatible with many substances
  • Have recessed seals for protection
  • Use a flush valve design