alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Swagelok® Gas Panel (SGP)

Swagelok’s gas panel (SGP) is used predominately to reduce gas pressure at or near the source prior to a larger gas distribution network. With many variations possible within a standard footprint, each system can be configured to meet specific needs while being easily integrated into the overall installation.

Being the first point of gas control, these systems can be built with either single- or dual-stage pressure regulation to accurately deliver gas while minimizing the supply-pressure effect and providing ease of use, depending on system needs. Additionally, several vent and relief options can be incorporated to enhance safety.

SGP features include:

  • A standardized backplate sized to match the width of standard gas bottles so that on-site installation is quick and easy without needing to stagger system placement
  • Easy serviceability, minimizing downtime if maintenance is needed
  • Upstream and downstream pressure indicators
  • Long service life, which is further improved when paired with Swagelok’s source inlet system (SSI)

System may include:

  • KPR series pressure regulator
  • R3A series relief valve
  • 40G series ball valve
  • Swagelok tube fittings
  • D series nonrotating-stem needle valve
  • PGI series gauges (63C)
  • Seamless tubing
  • Panel
  • Bracket/misc hardware

The Support You Need

When designing a fluid control system for a new set-up or redesigning existing installations, our local Swagelok Field Engineers can bring expertise, optimizing these criteria:.

  • Regulator sizing and selection
  • Review P&ID drawings for application and translate into possible Swagelok solutions
  • On-site system support and evaluation of fluid systems
  • Connection reduction — fewer leak points
  • Layout considerations made during design
  • Proper product selection
  • Proper pressure control & sizing

Request more information about design and assembly services.