alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Swagelok® Source Inlet (SSI)

The source inlet establishes a connection between the high-pressure gas source and the distribution system. It is important the inlet is built with appropriate cylinder connections, hoses, tubing, filters, and vent, purge, and relief functions to ensure that gas can be safely fed into the primary gas pressure control or automatic changeover. For a single gas cylinder, the assembly can be as simple as a hose and connector, while multiple cylinders may require a manifold incorporating many hoses and valves.

  • Highly configurable options to purge or vent gases when changing bottles, always ensuring operator safety
  • Available option to vent individual lines to maximize uptime

System may include:

  • Swagelok tube fittings
  • Seamless tubing
  • TF series filter
  • R series relief valve
  • Swagelok hose
  • PGI series gauges (63C)
  • D series nonrotating-stem needle valve
  • Bracket/misc hardware

The Support You Need

When designing a fluid control system for a new set-up or redesigning existing installations, our local Swagelok Field Engineers can bring expertise, optimizing these criteria:.

  • Regulator sizing and selection
  • Review P&ID drawings for application and translate into possible Swagelok solutions
  • On-site system support and evaluation of fluid systems
  • Connection reduction — fewer leak points
  • Layout considerations made during design
  • Proper product selection
  • Proper pressure control & sizing

Request more information about design and assembly services.