alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

When it comes to selecting the right hose for a sanitary environment you can count on Swagelok Boston to meet your application needs. Swagelok hose specifications for clean environments are offered with a wide range of sanitary applicationsOur team of certified hose technicians will work with you to design and build the best possible hose for any application. Whether your system calls for polymer or stainless steel, static or dynamic, the flexibility of convoluted or the easy flow of smoothbore, we have the hose that will meet your needs. We stock hoses from 1/8 to 2 inches with a wide variety of end connections and sanitary adapters. Every hose assembly is built and tested onsite, warrantied, and delivered fast. Working with us, you’ll get the hose you need, with the quality, testing, certifications, and delivery you expect.

Improve Maintenance With Hose Tags

Hose tags are an important part of a successful preventative maintenance program that reduces downtime, while improving the safety of your operators and their work environment. With a good tag, it's easy to track your parts and reorder them. A tag can tell you the part number, the purchase order number, install date, maybe even specs such as its working pressure and temperature.

Perma Tag

Polyester tag encapsulated in platinum-cured silicone with customer specified text. Standard colors are black, blue, brown, gray, green, orange, pink, purple, red, white, and yellow. Available for C and U series.

Lanyard Tags

Stainless steel tag with customer specified text. Available for T, B, X, S, C, F and U series.

Lanyard Tag with CRN

Stainless steel tag with customer-provided, national or provincial Canadian Registration Number. Available for X series. 

Clamp Tag

Stainless steel tag with customer specified text. Available for T, X and C series.

Mat Tag

Polyester tag with customer-specified text. Standard colors are black, blue, brown, gray, green, orange, pink, purple, red, white, and yellow. Available for T, B, X, C, F and U series.

 

7 Areas to consider when selecting a hose

When you get ready to order hoses from Swagelok Cambridge, use the S.T.A.M.P.E.D. method to make sure you are getting what you need. The letters stand for Size, Temperature, Application, Material, Pressure, End Connection and Delivery.

  • Size: Swagelok offers hose in nominal diameters of 1/8 inch to 2 inches. Not all sizes are available in all types of hose. Size also is a consideration when you have concerns about space constraints. Hose assemblies with elbows and union ball joints may help resolve those issues.
  • Temperature: What are the min. and max. temperatures the hose will be exposed to with regard to the media and environment?
  • Application: Consider desired flow. Hose connection size, core tube construction and routed installation may all impact flow. What about movement? Will the hose be installed in a dynamic application? If so, this will require additional considerations.
  • Material: Identify the system media, the environment and required drainability. This will help determine the materials of construction.
  • Pressure: What are the min. and max. pressures (or vacuum) within and outside the hose assembly?
  • End Connections: What is the style, type and orientation? Clarify any space constraints. Hose assemblies with elbows and union ball joints may help resolve these issues.
  • Delivery: Do you have any special delivery requirements or specific quality, testing and packaging needs? Are any special markings required, such as tagging?

Custom Hose Assembly Services Inquiry Form