alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston

Your Authorized Swagelok Sales and Service Center

Whether you need a standard solution or custom arrangement, we can design and assemble a gas delivery system that is right for you. Our standard gas delivery panels come fully assembled and tested. They are easy to order from our application guide as single part numbers, minimizing the time your engineers spend on specification and procurement of new systems. They are also highly configurable—we can add features or make modifications as needed to suit your requirements.

We design Swagelok gas distribution systems based on best practices. Our modular panels feature minimal threaded connections to reduce potential leak points, and they are intuitively labeled to promote safe, simple use and maintenance. All our gas distribution systems are backed by the Swagelok Limited Lifetime Warranty.



Gas Distribution Systems – Overview

Gas distribution is a critical function for many industrial, research, and production facilities. Safely, reliably, and effectively delivering gases to where they are needed provide the foundation for a strong operation. Gas distribution systems work to deliver gases from a high-pressure source to the facility at the pressure and flow rate required by each application. Most often built around one or a series of pressure regulation steps, gas distribution systems may have four typical subsystems: Source Inlet Connection, Primary Gas Pressure Control, Point-of-Use, and Automatic Changeover.



Choose From Modular Gas Distribution Subsystems

Additional Support for Gas Distribution Systems

In addition to helping you achieve your gas distribution goals by building standardized, highly configurable gas delivery solutions, we also offer Swagelok® gas distribution evaluation and advisory services. These services are delivered by Swagelok-certified gas distribution advisors who help you improve the reliability of gas distribution systems by analyzing your existing operations and recommending adjustments to improve system performance. They can help you:

  • Protect the well-being of system operators and employees
  • Improve uptime, process accuracy, and process repeatability
  • Reduce costs by minimizing leakage and unplanned maintenance
  • Focus your time and resources where they are needed most

For more information please contact your fluid solution specialist.