The KHF series features a High-Flow, High-Sensitivity Diaphragm-Sensing,Pressure-Reducing Regulators. The KHF series combines the high-flow capabilities of a bulk distribution regulator with the high sensitivity and accuracy of a point-of-use regulator.
Features
• High-Flow, High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulators• Metal-to-metal diaphragm seal
• High-flow dual-gauze type filter in inlet ports
Specifications
| Weight | 4.4 lb (2.0 kg) |
| Ports | 1/2 in. female NPT inlet and outlet |
| |
1/4 in. female NPT gauge |
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|