alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

KLF Series

High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulators

Need a trusted source who can handle all your pressure and flow control needs? Swagelok Cambridge offers an extensive line of regulators, including the KLF series provides high-sensitivity pressure control of gases or liquids with minimum droop in both
low-flow and low-pressure applications. These features make the KLF pressure regulator an ideal pressure control solution within high-density OEM equipment.

KLF Series Technology Advantages

  • Large-diameter convoluted, nonperforated diaphragm for increased
    pressure sensitivity
  • Metal-to-metal diaphragm seal
  • High-flow, dual-gauze type filter in inlet ports
  • High sensitivity diaphragm for high accuracy at low pressures
  • Convoluted, nonperforated diaphragm
  • Two-piece cap design provides linear load on the diaphragm seal
  • High-flow, dual-gauze type filter in inlet ports  

For more information please contact your fluid solution specialist.