alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

         PTFE Core Hose
         Smooth Bore

 

Our in-house hose assembly facility is ready to service all your hose needs. At Swagelok Boston we offer a wide variety of custom-made hose assemblies for immediate delivery. These hoses are available with a variety of end connections including standard and electropolishing finish and are built to custom lengths at our Billerica location.  

When it comes to selecting the right hose for a sanitary environment you can count on Swagelok to meet your application needs. The PTFE Core Hose Smooth Bore provides chemical compatibility, drainability, and flexibility. Optional static-dissipative, FDA and USP class 6 compliant

S Series—Smooth Core, Stainless Steel Reinforcement, Silicone Cover

Swagelok hoses specifications for clean environments and are offered with wide range of other sanitary applications. The S series hose is commonly used where flexibility and drainability are desired. Custom hose lengths and end connections made locally are available.

Features

  • Highly flexible PTFE hose
  • Smooth-bore PTFE core
  • 304 stainless steel braid protects the core from abrasion and enhances hose pressure rating
  • Commonly used where flexibility and chemical compatibility are desired
  • Custom hose lengths and end connections available
  • Different tags available 

Specifications

   Collar 300 series SS
Nominal Hose Sizes 1/4 through 1 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, sanitary clamp ends, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges

X Series—Fiber Braid and 304 SS Braid Reinforcement

Swagelok helps finding the right hose to ensure cleanliness and consistency. The Fiber Braid and 304 SS Braid Reinforcement X series is commonly used where flexibility and chemical compatibility are is desired. Custom hose lengths and end connections made locally are available.

Features

  • Highly flexible PTFE hose
  • Smooth-bore PTFE core
  • 304 stainless steel braid protects the core from abrasion and enhances hose pressure rating
  • Commonly used where flexibility and chemical compatibility are desired
  • Custom hose lengths and end connections available
  • Designed for all industrial gases

Specifications

   Collar 300 series SS
Nominal Hose Sizes 1/4 through 1 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges

Learn more about our products and services

For more information please contact your fluid solution specialist