Our in-house hose assembly facility is ready to service all your hose needs. At Swagelok Boston, we offer a wide variety of custom-made hose assemblies for immediate delivery. These hoses are available with a variety of end connections including standard and electropolishing finish and are built to custom lengths at our Billerica location.
When it comes to selecting the right hose for a sanitary environment you can count on Swagelok to meet your application needs. The PTFE Core Hose Smooth Bore provides chemical compatibility, drainability, and flexibility. Optional static-dissipative, FDA and USP class 6 compliant.
S Series—Smooth Core, Stainless Steel Reinforcement, Silicone Cover
Swagelok hoses specifications for clean environments and are offered with wide range of other sanitary applications. The S series hose is commonly used where flexibility and drainability are desired. Custom hose lengths and end connections made locally are available.
Features
- Highly flexible PTFE hose
- Smooth-bore PTFE core
- 304 stainless steel braid protects the core from abrasion and enhances hose pressure rating
- Commonly used where flexibility and chemical compatibility are desired
- Custom hose lengths and end connections available
- Different tags available
Specifications
| Collar | 300 series SS |
| Nominal Hose Sizes | 1/4 through 1 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, sanitary clamp ends, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges |
X Series—Fiber Braid and 304 SS Braid Reinforcement
Swagelok helps finding the right hose to ensure cleanliness and consistency. The Fiber Braid and 304 SS Braid Reinforcement X series is commonly used where flexibility and chemical compatibility are is desired. Custom hose lengths and end connections made locally are available.
Features
- Highly flexible PTFE hose
- Smooth-bore PTFE core
- 304 stainless steel braid protects the core from abrasion and enhances hose pressure rating
- Commonly used where flexibility and chemical compatibility are desired
- Custom hose lengths and end connections available
- Designed for all industrial gases
Specifications
| Collar | 300 series SS |
| Nominal Hose Sizes | 1/4 through 1 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges |