QTM series are PTFE sealed quick connects, The PTFE seals are made from Dyneon TFM and is suitable for use in bioprocessing applications. This material meets 21CFR177.1550, USP , USP class VI. You can request a cert of compliance.
- Product qualification tests are based on ANSI B93.51M
- Flush valve design reduces air inclusion and spillage
- Locking dog mechanism with large contact area retains stem.
- Seals are recessed for protection
- Keyed option is available
- Push-to-connect design enables quick, simple operation
- Are suitable for hazardous chemical applications, these quick-connects minimize spillage
and air inclusion in harsh or corrosive environments - Are chemically compatible with many substances
- Keyed color coded options
- Suitable for most solvents
Specifications
| End Connections | |
| Type | Swagelok® tube fitting, NPT, ISO/BSP tapered and parallel JIC 37° flare |
| Size | 1/8 to 1 in.; 6 to 12 mm |
Custom-made hoses assembled with
quick-connect end connections
- Over 8 series of hose available
- 4 different series of quick-connects
- Hose core materials include: PTFE and PFA
- Nominal hose sizes of 1/8” to 2”
- Optional hose covers, tags, testing
- Color-coded keyed quick-connects prevent accidental interchanging
- Optional stem & body protectors safeguard quick-connects when not in use
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.