alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Sanitary Pressure-Reducing Regulators

 

The Swagelok® sanitary pressure regulators include the PRS series, a pressure-reducing regulator. These sanitary regulators are designed for medium high pressure and are available with sanitary clamp end connections. The PRS series pressure regulator features a handle knob for pressure adjustment, 316L stainless steel metal components and FDA / USP Class VI compliant EPDM seals. The Sanitary line of regulators are best used with clean / dry gases for purging, tank blanketing and other process support applications.

Features

  • Spring-loaded pressure control
  • Diaphragm sensing mechanism
  • 316L stainless steel materials of construction
  • Large diaphragm-to-seat ratio for increased sensitivity
  • Internal surface finish of 16 μin. (0.4 μm) max
  • 1/2, 1, and 1 1/2 in. sanitary clamp end connections
  • Bottom mounting on PRS4 and PRS8 series
  • FDA / USP Class VI compliant seals
  • Special cleaning to ASTM G93 Level C

Testing

Every RHPS series sanitary pressure regulator is factory tested with nitrogen or air at medium pressure. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.

Cleaning and Packaging

Every RHPS series sanitary pressure regulator is cleaned and packaged to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C.

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

Learn more about our regulators and services

For more information please contact our regulator expert