Convoluted 316L Stainless Steel Braided Hose is constructed of stainless steel for minimal permeation or absorption. The convoluted core allows for flexibility, and limits kinking. Available with a wide variety of end connections. Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments.
FX Series—High-Pressure Metal Hose
FX Series 321 stainless steel braided hose is suitable for a wide range of requirements. The convoluted core allows for flexibility and limits kinking. Available with a wide variety of end connections, it is commonly used in high-temperature vacuum or in cases where permeation and corrosion is undesirable. The FX hose is specifically designed to provide a higher maximum pressure in diameters up to 2 inches.
- Constructed of stainless steel for minimal permeation or absorption
- Double braided (321 SS braid)
- Convoluted core allows for flexibility, and limits kinking
- Available with a wide range of end connections
- Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments
Specifications
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
FM Series—Metal Hose
Features
- All-metal hose promotes corrosion resistance
- 316L stainless steel annular convoluted core
- Single braid layer of 316L stainless steel promotes hose pressure containment and exhibits strong performance in dynamic cycling applications
- End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
- Commonly used in high-temperature vacuum applications and medium-pressure corrosive environments
- Standard and custom assemblies available
Specifications
| Nominal Hose Sizes | 1/4 through 2 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
FJ Series—Metal Hose
Features
- General purpose all-metal hose
- 316L stainless steel annular convoluted core
- Single braid layer of 304 stainless steel promotes hose pressure containment
- End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
- Optional 316L stainless steel braid available to provide greater corrosion resistance
- Commonly used in high-temperature vacuum or general purpose applications
- Custom assemblies available
Specifications
| Nominal Hose Sizes | 1/4 through 2 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
FL Series—Metal Hose
Features
- Highly flexible all-metal hose
- 316L stainless steel annular convoluted core
- Single braid layer of 321 stainless steel ensures hose pressure containment
- End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
- Optional 316L stainless steel braid available to provide greater corrosion resistance
- Exhibits strong performance in dynamic cycling applications.
- Commonly used in high-temperature vacuum and general purpose dynamic-cycling applications
- Standard and custom assemblies available
Specifications
| Nominal Hose Sizes | 1/4 through 2 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|