alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

PFA Core Hose 302 SS Braid Reinforced

 

Swagelok PFA hose meets specifications for clean room environments and a wide range of other sanitary applications. PFA hose is highly flexible, with a smooth-bore PFA core that complies with FDA regulation 21CFR Part 177.1550, USP <87, 88> Class VI, and 3-A. An optional carbon black-filled PFA core is available for applications that require static dissipation.

Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.

U Series—PFA Hose

U series hose is commonly used where high flexibility, chemical compatibility, and a smooth exterior cover are desired.

Features

  • Highly flexible PFA hose
  • Smooth-bore PFA core
  • 302 stainless steel reinforcement ensures hose pressure containment and supports core to resist kinking (M)
  • Silicone cover provides a smooth, noncontaminating, easy-to-clean surface and reduces internal system fluid temperature transfer
  • Hose layers are encapsulated together without adhesives or cements with a patent-pending process, providing high flexibility and outstanding kink resistance
  • Optional carbon black-filled PFA core is available for applications that require static dissipation
  • Commonly used where high flexibility, chemical compatibility, and a smooth exterior cover are desired
  • Custom hose lengths and end connections available

Specifications

   Core Smooth-bore PFA
   Reinforcement 302 SS braid
   Cover Silicone
   Collar 300 series SS
   End connections 316 SS
Nominal Hose Sizes 1/2 through 2 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."