The following languages are fully supported on our offering of international sites, including detailed product information and e-commerce funcitonality.
Chemically resistant, translucent, PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications. The tubing's translucence lets you see media. Smooth inner wall for flow control and drainability.
PFA tubing material in accordance with ASTM D3307, Type II
Flexible tubing commonly used where chemical compatibility is desired
Designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings
Specifications
Sizes
Fractional Tubing
1/8 through 1 in.
Metric Tubing
6 through 12 mm
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange product components with those of other manufacturers."