Recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. Thermowells also enable removal of thermometers for replacement or service without affecting the process or system.
- 304 stainless steel construction standard; 316 stainless steel available (other alloys available on request)
- Accommodate 2.5 through 12 in. (63.5 through 305 mm) thermometer stem lengths in reduced-, straight-, and tapered-shank configurations
- Available with lag extensions for use in insulated piping applications
Options
Protective stainless steel cap and chain, female G1/2B instrument connection, and 316 stainless steel material are available.
Specifications
| Process Connections | ASME B16.5 raised-face flange, 3-A–compliant sanitary Kwik-Clamp, threaded (NPT), weld socket |
| Instrument Connections | 1/2 in. NPSM straight pipe thread for mechanical joints standard; G1/2B optional |
| Size | 0.260 in. (6.6 mm) bore; 1/2 through 2 in. process connections |
For more information please contact your fluid solution specialist
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|