alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Medium- and High-Pressure Tubing

 

Cone and Thread Tubing – IPT Series

Features

  • 316/316L stainless steel seamless tubing available cold-drawn
  • Sized as nominal OD tubing
  • Supplied in random lengths averaging 24 ft (20 to 27 ft)
  • Marked to indicate size, material, condition, and heat number
  • For use with cone and thread products

Medium-Pressure Tubing – FK Series

For use with Swagelok FK series fittings, choose from heavy-wall annealed or Cold-drawn 1/8-hard tubing. Cold-drawn 1/8-hard is more robust and allows for reduced wall thickness and enhanced flow through the same diameter tube.

Features

  • 316/316L stainless steel seamless tubing available annealed or cold-drawn
  • Sized as true OD tubing.
  • Supplied in fractional lengths of 20 ft. and metric lengths up to 6 meters
  • Marked to indicate size, material, condition, and heat number
  • For use with Swagelok medium pressure, gaugeable tube fittings and adapter fittings

High-Pressure Tubing – Sno-Trik Series

Connect Swagelok Sno-Trik products with our pre-coned tube lengths of strain-hardened or annealed true OD tubing. Stain-hardened is more robust and allows for reduced wall thickness and enhanced flow through the same diameter tube.

Features

  • 316/316L stainless steel seamless tubing available annealed or strain-hardened
  • Sized as true OD tubing
  • Supplied in lengths of 120 inches
  • Available in custom lengths upon request
  • Marked to indicate size, material, condition, and heat number
  • For use with high-pressure Sno-Trik products

Learn about our Cone and Thread Essentials Training

Discover more about how Swagelok products can work for you by browsing our valve product group.

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."