alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Bellows-Sealed Valves

 
  • Reliable, leak-tight performance with a packless design where a seal to atmosphere is especially critical
  • Welded seal which isolates system fluids to prevent leaks to atmosphere
  • Multiple options for general and high-purity service

Bellows Valves (B Series)

Shop Catalog

Swagelok® B series bellows-sealed valves are available in a variety of models for system versatility.

Features

  • 1/4, 3/8, 1/2, and 3/4 in.; 6, 10, and 12 mm end connections
  • Brass, stainless steel, and alloy 400 materials
  • Gasketed or welded body-to-bellows seals
  • Stem tips for shutoff or regulating service
  • Panel and bottom mounting

Bellows Valves  with Secondary Packing (U Series)

Shop Catalog

Swagelok® U series bellows-sealed valves enhance reliability, versatility, and safety—with a secondary containment system that prevents leaks to atmosphere even if the primary seal fails

Features

  • Gasketed or welded body-to-bellows seals
  • Stem tips for shutoff or regulating service
  • Panel, bottom, and side mounting available
  • Secondary containment system above the bellows
  • 1/4, 3/8, 1/2, 3/4, and 1 in.; 6, 10, and 12 mm end connections
  • Stainless steel material

Bellows Valves (H and HK Series)

Shop Catalog

Features

  • Compact size
  • Precision-formed metal bellows and nonrotating stem tip for reliable, repetitive shutoff
  • Variety of end connections
  • Panel and bottom mounting
  • Pneumatic actuator for HK series available

Metering Bellows-Sealed Valves (BM Series)

Shop Catalog

Features

  • Micrometer handle for precise, repeatable flow settings
  • 316 stainless steel construction
  • Panel and bottom mounting are standard

Bellows-Sealed Valve for Switching Service (BY Series)

Shop Catalog

Features

  • Compact, packless valve switches flow from one line to another
  • Torlon® stem guide ensures proper alignment for consistent shutoff performance
  • Manual and spring-return and double-acting pneumatic actuators are available
  • End connections include 1/4 in. Swagelok® VCR® metal gasket face seal fittings and 1/4 in. Swagelok tube fittings

Specifications

End Connections 1/4 in. VCR face seal fitting or Swagelok tube fitting

Bellows Valves (BN Series)

Shop Catalog

Features

  • Packless valves with all-metal seal to atmosphere
  • 1/4 to 1/2 in. and 6 to 12 mm end connections
  • 316L stainless steel construction—316L VAR for bodies with butt weld end connections
  • Butt-weld ended valves are weldable with the Swagelok welding system
  • Full pressure rating in either flow direction for system versatility
  • Easily purged to maintain clean operation

Bellows Valves, High-Pressure, Pneumatically Actuated (HB Series)

Shop Catalog

Features

  • Packless valves with all-metal seal to atmosphere
  • VCR® face seal fitting, Swagelok® tube fitting, and weld end connections
  • Easily purged to maintain clean operation

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."