Bleed Valves
Swagelok bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to vent signal line pressure to atmosphere before removal of an instrument or to assist in calibration of control devices.
Features
- Compact for convenient installation
- Male NPT and SAE end connections
Specifications
| Type | Male NPT, male SAE, male ISO |
| Sizes | 1/8 to 1/2 in. |
Purge Valves
Swagelok purge valves are manual bleed, vent, or drain valves. The knurled cap is permanently assembled to the valve body for safety. One-quarter turn with a wrench from finger-tight obtains leak-tight closure on first makeup. Snugging with a wrench ensures closure to the rated pressure with subsequent makeups.
Features
- Compact for convenient installation
- NPT, SAE, Swagelok tube fitting, and tube adapter end connections
Specifications
| Type | Swagelok® tube fitting, tube adapter, NPT, male SAE, male ISO |
| Sizes | 1/8 to 1/2 in. |
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|