alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Excess Flow Valves

 

  • Stop the uncontrolled release of system media when a downstream line ruptures
  • Reset automatically when pressure is restored
  • Reduce maintenance time
  • Eliminate the need for complex bypass mechanisms

Specifications

   Type Swagelok tube fitting, NPT, ISO, SAE/MS, VCR® metal gasket face seal, and VCO® O-ring face seal fittings VCR® metal gasket face seal, and VCO® O-ring face seal fittings
   Sizes 1/8, 1/4, 3/8, 1/2 in. and 6, 8, 10, 12 mm

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."