alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Medium- and High-Pressure
Check Valves

 

 

Ball-seal poppet, soft-seal poppet or dual-seal ball check valves are available in 316 stainless steel with end connections 1/4 to 1 in. size. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.

Features

• Three designs to fit most applications:
  • Ball-seal poppet—Metal-to-metal seat
  • Soft-seal poppet—O-ring seat; standard material is HNBR (hydrogenated nitrile butadiene rubber)
  • Dual-seal ball—Glass-filled PTFE seat, backed by metal-to-metal sealing

• Available for sour gas applications

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."