Instrumentation Blowdown Valves (6DB Series)
Features
- 316 stainless steel materials
- Union-bonnet construction for safety
- Grafoil® packing for high temperature performance
- Designed to be used in the fully open or fully closed position
Specifications
| Body Material | 316 stainless steel |
| Packing Material | Grafoil |
| End Connections |
|
| Type | Swagelok tube fitting, female NPT, tube socket weld, pipe socket weld |
| Size | 1/4, 3/8, 1/2 in.; 10 and 12 mm |