Convoluted 316L Stainless Steel Braided Hose is constructed of stainless steel for minimal permeation or absorption. The convoluted core allows for flexibility, and limits kinking. Available with a wide variety of end connections. Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments.
FX Series—High-Pressure Metal Hose
FX Series 321 stainless steel braided hose is suitable for a wide range of requirements. The convoluted core allows for flexibility and limits kinking. Available with a wide variety of end connections, it is commonly used in high-temperature vacuum or in cases where permeation and corrosion is undesirable. The FX hose is specifically designed to provide a higher maximum pressure in diameters up to 2 inches.
- Constructed of stainless steel for minimal permeation or absorption
- Double braided (321 SS braid)
- Convoluted core allows for flexibility, and limits kinking
- Available with a wide range of end connections
- Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments
Specifications
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
FM Series—Metal Hose
Catalog
Features
- All-metal hose promotes corrosion resistance
- 316L stainless steel annular convoluted core
- Single braid layer of 316L stainless steel promotes hose pressure containment and exhibits strong performance in dynamic cycling applications
- End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
- Commonly used in high-temperature vacuum applications and medium-pressure corrosive environments
- Standard and custom assemblies available
Specifications
| Nominal Hose Sizes | 1/4 through 2 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
FJ Series—Metal Hose
CatalogFeatures
- General purpose all-metal hose
- 316L stainless steel annular convoluted core
- Single braid layer of 304 stainless steel promotes hose pressure containment
- End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
- Optional 316L stainless steel braid available to provide greater corrosion resistance
- Commonly used in high-temperature vacuum or general purpose applications
- Custom assemblies available
Specifications
| Nominal Hose Sizes | 1/4 through 2 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
FL Series—Metal Hose
Catalog
Features
- Highly flexible all-metal hose
- 316L stainless steel annular convoluted core
- Single braid layer of 321 stainless steel ensures hose pressure containment
- End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
- Optional 316L stainless steel braid available to provide greater corrosion resistance
- Exhibits strong performance in dynamic cycling applications.
- Commonly used in high-temperature vacuum and general purpose dynamic-cycling applications
- Standard and custom assemblies available
Specifications
| Nominal Hose Sizes | 1/4 through 2 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
AH Series - Metal Hose
CatalogAH series hose is constructed with an alloy C-276 annular convoluted core for additional corrosion resistance and a single braid outer layer 316L stainless steel for hose pressure containment. A convoluted core allows for flexibility and limits kinking.
Features
- Corrosion resistant all-metal hose.
- Alloy C-276 annular convoluted core
- Size range of 1/2 through 2 in
- Single braid layer of 316L stainless steel promotes hose pressure containment
- End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
Custom Hose Assembly
Our in-house hose assembly facility is ready to service all your hose needs. At Swagelok Cambridge we offer custom made hose assemblies of PTFE, PFA, thermoplastic, and rubber hose available for immediate delivery. These hoses are available with a variety of end connections including pre-swaged nuts and ferrules and are built to custom lengths.
Swagelok® Hose
Advisory Services
Eliminate a variety of hose-related issues that cause safety concerns, unplanned downtime, low product yield, or costly part replacements by engaging Swagelok® hose advisory services. Our experienced hose advisors will walk the floor of your facilities with you to understand your operations and learn what an optimized fluid system means to you. They will also call out potential issues along the way, as well as opportunities to gain efficiency.