alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

T Series—304 SS Braid Reinforcement

T series hose is commonly used where chemical compatibility and permeation resistance are desired. Select static-dissipative hose assemblies are approved to ECE R110. Standard and custom assemblies are available.

Features

  • PTFE hose with permeation-resistant features
  • Smooth-bore PTFE core
  • Single braid layer of 304 stainless steel (316L SS and alloy 400 available) ensures hose pressure containment and protects the core from abrasion
  • Optional carbon black-filled PTFE core is available for applications that require static dissipation
  • Commonly used where chemical compatibility and permeation resistance is desired
  • Standard and custom assemblies available

 

Specifications

Nominal Hose Sizes 1/4 through 1 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, female VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, SAE 37° (JIC) male flare fittings, sanitary flanges

Learn more about our products and services