alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

U Series - PFA Core Hose 302 SS Braid Reinforced

Swagelok PFA hose meets specifications for clean environments and a wide range of other sanitary applications. PFA hose is highly flexible, with a smooth-bore PFA core that complies with FDA regulation 21CFR Part 177.1550, USP <87, 88> Class VI, and 3-A.  Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.

U Series—PFA Hose

U series hose is commonly used where high flexibility, chemical compatibility, and a smooth exterior cover are desired.

Features

  • Highly flexible PFA hose
  • Smooth-bore PFA core
  • 302 stainless steel reinforcement ensures hose pressure containment and supports core to resist kinking (M)
  • Silicone cover provides a smooth, noncontaminating, easy-to-clean surface and reduces internal system fluid temperature transfer
  • Hose layers are encapsulated together without adhesives or cements with a patent-pending process, providing high flexibility and outstanding kink resistance
  • Commonly used where high flexibility, chemical compatibility, and a smooth exterior cover are desired
  • Custom hose lengths and end connections available
  • Sanitary Clamps up to 2 1/2" size
  • A variety of other DIN, I-Line, JIS and ISO Sanitary Flanges available along with TS Sanitary and KF Vacuum Flanged ends
  • Steam documentation testing available

Specifications

   Core Smooth-bore PFA
   Reinforcement 302 SS braid
   Cover Silicone
   Collar 300 series SS
   End connections 316 SS
Nominal Hose Sizes 1/2 through 2 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, sanitary clamp ends, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges

Learn more about our products and services