alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Pressure Regulators
RHPS Series

 

The RS series pressure-reducing regulators are suitable for most gases and liquids. The RS series regulators feature various poppet designs, a choice of sensing types (diaphragm or piston), and seat and seal materials to accommodate a variety of pressure, temperature, and flow conditions.

The Spring-Loaded Regulators are available in sizes from 1/4 to 2 in. with a choice of threaded or flange end connections. Along with a variety of gauge connection configurations, self venting, internal filter, external feedback, antitamper, special cleaning to ASTM G93 Level C, and NACE MR0175/ ISO 15156-compliant models.


RS(H)2 Series

Compact, General-Purpose, Spring-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Bottom mounting
  • Sealed spring housing
  • Low-friction piston for better control
  • Cartridge poppet assembly with 25 μm filter for ease of service
  • Self-venting
  • Threaded vent below panel for safety
Catalog 

RS(H)4, RS(H)6, and RS(H)8 Series

General-Purpose, Spring-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Balanced poppet design
  • Diaphragm or piston sensing
  • Threaded vent to monitor sensing seal integrity
  • Gauge connections—choice of 4 configurations
  • NACE MR0175/ISO 15156-compliant models
  • Self-venting
  • Special cleaning to ASTM G93 Level C
Catalog 

RS(H)10, RS(H)15, and RS(H)20 Series

General-Purpose, Spring-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Balanced poppet design
  • RS(H)10 and RS(H)15—diaphragm or piston sensing RS(H)20—diaphragm sensing only
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C
Catalog 

High Sensitivity Regulators


LRS(H)4 Series

High-Sensitivity, Spring-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Diaphragm sensing
  • Large diaphragm for higher accuracy
  • Diaphragm materials: PTFE or 316L SS for most pressure control ranges
  • Bottom mounting
  • Low torque minimizes stem wear
  • Nonventing
  • Cartridge poppet assembly in LRSH4 for ease of service
Catalog 

LPRS4, LPRS6, and LPRS8 Series

High Sensitivity, Spring-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Balanced poppet design
  • Diaphragm sensing
  • Large diaphragm for higher accuracy
  • Suction tube for reduced droop
  • Self-venting
  • Ideal as second-stage regulator
Catalog 

LPRS10 and LPRS15 Series

High-Sensitivity, Spring-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Balanced poppet design
  • Diaphragm or piston sensing
  • High flow and high accuracy
  • Suction tube for reduced droop
  • Ideal as second-stage regulator
Catalog 

Dome Loaded Regulators

These pressure-reducing, dome-loaded and air-loaded regulators are suitable for most gases and liquids, including acids and oils. These regulators feature various poppet designs, a pressure-sensing diaphragm (piston in RD2 series), and a choice of seat and seal materials to accommodate a variety of pressure, temperature, and flow conditions.


RD2 Seriess

Compact, General-Purpose Dome-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Piston sensing
  • Integral 25 μm filter
  • Cartridge poppet assembly for ease of service
  • Cartridge poppet assembly with 25 μm filter for ease of service
  • Bottom mounting

Options

  • NACE MR0175/ISA 15156-compliant models special cleaning to ASTM G93 Level
  • No filter
  • Panel mounting kit (no disassembly required)
Catalog 

RD(H)6 and RD(H)8 Series

General-Purpose, Dome-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Balanced poppet design
  • Diaphragm sensing
  • Ports - 1/4 in. female NPT outlet gauge port

Options

  • NACE MR0175/ISA 15156-compliant models
  • Special cleaning to ASTM G93 Level C
  • Pilot regulator
  • Gauge connections - choice of 4 configurations
Catalog 

RD(H)10 and RD(H)15 Series

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Balanced poppet design
  • Diaphragm sensing
  • Integral pilot regulator with dynamic regulation
  • Large dome for improved stability
  • Pilot regulator for improved performance

Options 

  • Pilot regulator for improved performance
  • External feedback (EF) for improved performance
    • EF to main regulator limited by standard outlet pressure range
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C
  • Gauge connections
Catalog 

RD(H)20 and RD(H)25 Series

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Balanced poppet design
  • Diaphragm sensing
  • Integral pilot regulator with dynamic regulation
  • Large dome for improved stability
  • Special cleaning to ASTM G93 Level C
Catalog 

RD(H)30 and RD(H)40 Series

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Balanced poppet design
  • Diaphragm sensing
  • Integral pilot regulator with dynamic regulation
  • Large dome for improved stability
Catalog 

LPRD20, LPRD25, LPRD30, LPRD40 Series

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators, High Sensitivity


Smiley face

Features

  • Balanced poppet design
  • Diaphragm sensing
  • Integral pilot regulator (LPRS4 series) with dynamic regulation
  • High flow
  • Large diaphragm for high accuracy
  • Integral feedback line
  • Inlet and outlet gauges
  • Special cleaning to ASTM G93 Level C
Catalog 

Learn more about our regulators and services