alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston

Your Authorized Swagelok Sales and Service Center

  Swagelok Instrumentation
  Ball Valves

 

One-Piece Instrumentation Ball Valve (40G and 40 Series)

Shop Catalog
The 40 series one-piece instrumentation ball valve has performed reliably for nearly 40 years in multiple industries. Swagelok modified the valve construction and developed an innovative assembly process. The result is the 40G series ball valve, which features an expanded operating temperature rating, improved thermal cycling capabilities, and reduced potential for leaks.

Using a patent-pending seal design, the 40G series ball valve resists packing deformation, or "cold-flow," for increased thermal performance and improved leak resistance.

Features

  • On-off, switching, and crossover flow paths
  • Environmental and heated-process applications
  • 1/16 to 1 in. and 3 to 12 mm end connections
  • Designed to have no dead space

Specifications

End Connections
   Size 1/16 to 3/4 in.; 3 to 12 mm
   Configurations On-off (2-way), switching (3-way, 5-way, and 7-way), crossover (4-way and 6-way)

Flow Patterns Available

Crossover Valves

4-Way

Switching Valves

5-Way Valve

Crossover Valves

6-Way Valve

Switching Valves

7-Way Valve

On-Off (2-Way)

Angle Pattern

On-Off (2-Way) Valves

Straight Pattern

Switching (3-Way)

On-Off Switching

For more information please contact your fluid solution specialist

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES