alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Weld Fittings

Ultrahigh-Purity, Specially Cleaned, and Industrial

 

 

 

Swagelok offers weld fittings in a variety of materials, sizes, and shapes to suit any industrial or high-purity application. Permanent, high-integrity connections provide strength and reliability in a range of alloys to meet your requirements for quality and corrosion-resistance.


Micro-Fit (Miniature Tube Butt Weld) Fittings

Smiley face
  • Standard surface finish is average 10 µin. (0.25 µm) Ra.
  • Compact Design
  • Accommodates tubing systems requiring miniaturization
  • Allows close component spacing
  • Provides flow and service ratings equal to larger weld fittings.

Smiley face

Automatic Tube Butt Weld Fittings

  • Precisely finished diameter matches tube diameter.
  • Integral filler ring aids in alignment.
  • Design to facilitates reduced entrapment area
  • Autogenous weld; no filler material required
  • Standard surface finish is average 10 μin. (0.25 μm) Ra. Controlled surface finish is available for ultrahigh-purity systems.

Smiley face

Tube Socket Weld Fittings

  • Precise machining of socket ensures proper tube fit.
  • Especially suited for areas in which entrapment and potential corrosion is not a risk.
  • Non-Autogenous weld requires filler material

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES