Type B VCO® L-Ring Face Seal fittings use an L-ring seal to reduce particulate entrapment, with enhanced draining and cleanability to minimize bacteria buildup and system damage. Applications include steam cleaning lines, sampling, research and development, and process feed lines.
Features
- Reduced internal entrapment
- Lubricant-free L-ring seal
- Specially cleaned and packaged bodies and glands
- 20 μin. (0.51 μm) maximum Ra electropolished internal surface finish
- Tube butt weld end connections
- Controlled L-ring extrusion—no overtightening
Specifications
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|