Shop Catalog
Swagelok offers weld fittings in a variety of materials, sizes, and shapes to suit any industrial or high-purity application. Permanent, high-integrity connections provide strength and reliability in a range of alloys to meet your requirements for quality and corrosion-resistance.
Our selection includes:
- Micro-Fit® High-Purity Tube Butt Weld Fittings
- Pipe Socket weld Fittings
- Subsea Weld Fittings
- Tube Butt Weld Automatic Fittings
- Tube Butt Weld Fittings
- Tube Socket Weld Automatic Fittings
- Tube Socket Weld Fittings
- Weld Adapter Fittings
Weld Fittings—Ultrahigh-Purity, Specially Cleaned, and Industrial Weld Fittings
Features
- 1/8 to 1 in. and 6 to 18 mm
- 316, 316L, 316L VAR, and 316L VIM-VAR stainless steel materials
- Fittings for manual or automatic welding equipment
Subsea Weld Fittings
These fittings are specifically designed for the rigors of subsea applications with a range of materials offered. All subsea weld fittings are NACE MR0175 / ISO 15156 compliant, and Alloy 2507 fittings are NORSOK M-630 and M-650 compliant. Weld tangent lengths from 3/4 to 2 inches are available to facilitate on-site repairs and reduce system downtime and scrap.
Features
- Excellent corrosion resistance in subsea environments
- 316L, Alloy 625, and Alloy 2507 fittings are NACE MR0175/ ISO 15156 compliant
- Alloy 2507 fittings are NORSOK M-630 and M-650 compliant
- Weld tangent lengths from 3/4 to 2 in.
- Available in sizes from 1/4 to 1 in.
Super Duplex Weld Fittings
- Excellent corrosion resistance in chloride-containing environments
- Compact, high-flow Alloy 2507 tube system connections
- Available in sizes from 1/4 to 1 in.
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
View and purchase our most widely used products.