Convoluted flexible metal tubing and hose can compensate for misalignment and system reroutes between static connections in vacuum or low-pressure static applications. Swagelok CT convoluted vacuum flexible tubing can be compressed by at least 15% and extended up to 50% of manufactured length. Standard and custom tubing lengths, custom tubing assemblies, and adapters for field assembly are available.
Features
- Form-fit-and-stay, flexible, all-metal tubing
- 321 stainless steel annular convoluted core
- Form-fit-and-stay capability of convoluted tubing can compensate for misalignment and system reroutes between static connections in vacuum or low-pressure static applications.
- Commonly used in high-temperature vacuum or low pressure static applications
- Standard and custom tubing lengths, custom tubing assemblies, and adapters for field assembly are available
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.