Soft, flexible, and clear, Swagelok vinyl tubing handles a wide variety of laboratory chemicals and applications where system transparency is desired. Thick-wall tubing available in 1/4 and 3/8 in. sizes for vacuum-service applications. Smooth-bore, polyvinyl chloride (PVC) material, available in bulk. HC series end connections available for field assembly of soft plastic or rubber tubing. Can be used with Swagelok tube fittings and metal inserts.
Features
- General purpose, clear vinyl, flexible tubing
- Size range of 1/8 through 1/2 in.
- Smooth-bore, polyvinyl chloride (PVC) material
- Can be used with Swagelok tube fitting and metal insert
- Good for a variety of applications where system transparency is desired
- Bulk tubing and end connections available for field assembly
- Thick-wall tubing available in 1/4 and 3/8 in. sizes for vacuum-service applications
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|