alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Back-Pressure Spring-Loaded Regulators

 
  • Maintain upstream pressure control in analytical or process systems
  • Protect sensitive equipment from costly damage
  • Have low internal volume
  • Are offered in various styles to adapt to any setting or requirement including:

General-Purpose Diaphragm-Sensing Back-Pressure Regulators
(KBP Series)

The KBP series is a high-sensitivity, general-purpose regulator designed to control back-pressure levels in analytical or process systems upstream of the regulator. The convoluted diaphragm provides excellent sensitivity and set-point repeatability. The metal-to-metal diaphragm seal minimizes the potential for leakage.

Smiley face

Features

  • Self-venting
  • Convoluted, nonperforated diaphragm
  • Metal-to-metal diaphragm seal
  • Low internal volume
  • Two-piece cap design provides linear load on the seal
Shop Catalog 

High-Flow, High-Sensitivity Diaphragm-Sensing Back-Pressure Regulators
(KFB Series)

The KFB series regulator is designed to maintain back-pressure control in high-flow applications.

Smiley face

Features

  • Large-diameter convoluted, nonperforated diaphragm for increased pressure sensitivity
  • Metal-to-metal diaphragm seal
Shop Catalog 

Compact Piston-Sensing Back-Pressure Regulators
(KCB Series)

The KCB series provides high sensitivity back-pressure control of sampling conditioning systems. It is ideally suited for use in portable or laboratory analytical systems as well as being embedded in the instrument bays of OEM equipment or sampling cabinets.

Smiley face

Features

  • Low internal volume
  • Fully contained piston
  • Excellent flow characteristics
  • ANSI/ISA 76.00.02-compliant modular platform component (MPC) configuration available
Shop Catalog 

Medium- to High-Pressure Piston-Sensing Back-Pressure Regulators
(KPB Series)

The KPB series provides back-pressure control in gas or liquid applications. This compact and lightweight regulator provides an ideal pressure-control solution within high-density compact OEM equipment, as well as other applications.

Smiley face

Features

  • Integral high-pressure overrange protection
  • Lightweight, compact design
Shop Catalog 

Smiley face

High-Pressure Piston-Sensing Back-Pressure Regulators (KHB Series)

The KHB series provides control of back pressures up high sensitivity across the control range.

Features

  • Integral high-pressure overrange protection
  • Lightweight, compact design
Shop Catalog 

Compact, General-Purpose, Spring-Loaded Back-Pressure Regulators
(BS2 and BSH2 Series)

Smiley face

Features

  • Piston sensing
  • Bottom mounting
  • Low-friction piston for better control
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C
Shop Catalog 

General-Purpose, Spring-Loaded Back-Pressure Regulators
(BS(H)4, BS(H)6, and BS(H)8 Series)

Smiley face

Features

  • Threaded vent to monitor seal integrity
  • Antitamper
  • Gauge connections —choice of 4 configurations
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C
Shop Catalog 

General-Purpose, Spring-Loaded Back-Pressure Regulators
(BS(H)10 and BS(H)15 Series)

Smiley face

Features

  • Balanced poppet design
  • High flow capacityr
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C
Shop Catalog 

High-Sensitivity, Spring-Loaded Back-Pressure Regulators (LBS4 Series)

Smiley face

Features

  • Balanced poppet design
  • Bottom mounting and panel mounting
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C
Shop Catalog 

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."