alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Check Valves

 


Swagelok® offers a broad line of adjustable and fixed cracking pressure check valves to control back flow in general-service and high-purity applications.

Check valves:

  • Are designed to allow fluids to flow in one direction only
  • Are rated for use in medium- and high-pressure applications

Spring and Poppet Check Valves (C, CA, CH, CP, and CPA Series)

 

Shop Catalog

Features

  • Adjustable and fixed cracking pressures
  • Variety of end connections
  • 316 stainless steel and brass materials

Check Valves (IPT Series)

Shop Catalog

Features

  • Three designs to fit most applications
  • Ball-seal poppet—Metal-to-metal seat
  • Soft-seal poppet—O-ring seat; standard material is HNBR (hydrogenated nitrile butadiene rubber)
  • Dual-seal ball—Glass-filled PTFE seat, backed by metal-to-metal sealing
  • Available for sour gas applications

Lift Check Valves (50 Series)

Shop Catalog
Lift check valves limit reverse flow  - forward flow lifts the poppet, opening the valve. Reverse flow seats the poppet against the orifice, closing the valve. The lift check valve is gravity assisted and must be mounted horizontally, with bonnet nut on top.

Features

  • Rugged, all-stainless steel construction
  • Union bonnet design
  • Metal-to metal seal
  • No springs or elastomers
  • Compact size

All-Welded, High-Purity Check Valves (CW Series)

Shop Catalog
The CW series high-purity check valve is designed for clean operation and reliable fluid containment.

Features

  • All-welded design provides reliable containment of system fluid
  • 316L SS body offers enhanced material purity
  • Choice of standard or high-purity wetted surface finishes
  • Tube butt weld, female VCR® fitting, integral male VCR fitting, rotatable male VCR fitting, and Swagelok tube fitting end connections are available

UHP Check Valves, O-Ring-Free Polymer (CHP Series)

Catalog
CHP series UHP fluoropolymer check valves provide low cracking and reseal pressure and contain wetted components that meet SEMI Standard F57-0301 for ultrahigh-purity system components.

Features

  • Modified PTFE wetted components meet SEMI Standard F57-0301 for ultrahighpurity system components
  • Fine thread flare and Nippon Pillar® Super 300 end connections
  • Low cracking and reseal pressure

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."