alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

FP Series Hybrid Hose

FP series hybrid hose is a low-pressure transfer hose with a smooth-bore PTFE core for where ultra-high purity is critical and permeation is undesirable, especially true in the semiconductor industry. A variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX are available to allow easy installation into a range of systems.

  • PTFE smooth bore core hose.
  • 316L stainless steel convoluted cover.
  • Size range of 1/4 through 1 1/2 in
  • Sizes of 1/4 and 1/2 in.
  • End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX.
  • Commonly used as a low-pressure transfer hose where a smooth bore for ultra-high purity is critical and permeation to the atmosphere is undesirable.

Learn more about our products and services